************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 30, 02 * MODEL FORMAT: SPICE2 .MODEL Qmjd31c npn +IS=9.06202e-11 BF=3418.7 NF=1.17603 VAF=29.2393 +IKF=0.108267 ISE=5.37193e-07 NE=4 BR=367.353 +NR=5 VAR=1.631 IKR=1.15207 ISC=1.15754e-09 +NC=1.49179 RB=22.4853 IRB=0.00220937 RBM=1e-12 +RE=0.0001 RC=0.138633 XTB=9.99997e-13 XTI=1e-12 +EG=1.05 CJE=3.73889e-10 VJE=0.67672 MJE=0.575056 +TF=1e-08 XTF=3.4926 VTF=12.6615 ITF=0.0523952 +CJC=3.5251e-10 VJC=0.884306 MJC=0.473486 XCJC=0.1 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=3.29803e-06 PTF=0 KF=0 AF=1