************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 18, 02 * MODEL FORMAT: SPICE2 .MODEL Qmjd3055 npn +IS=7.71581e-11 BF=330.359 NF=1.10961 VAF=10 +IKF=0.430779 ISE=5.50236e-09 NE=1.99837 BR=4.72885 +NR=1.17565 VAR=100 IKR=0.0427503 ISC=5.50236e-09 +NC=4 RB=1.91157 IRB=0.28066 RBM=0.0048727 +RE=0.0106042 RC=0.0530212 XTB=0.1 XTI=4 +EG=1.05 CJE=1e-13 VJE=0.878232 MJE=0.23 +TF=5.30516e-08 XTF=1.42386 VTF=0.316634 ITF=0.991768 +CJC=5e-13 VJC=0.54325 MJC=0.657359 XCJC=0.800001 +FC=0.859266 CJS=0 VJS=0.75 MJS=0.5 +TR=1.12471e-10 PTF=0 KF=0 AF=1