************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 18, 02 * MODEL FORMAT: SPICE2 .MODEL Qmjd2955 pnp +IS=1.02735e-10 BF=444.172 NF=1.12616 VAF=20.5632 +IKF=0.326428 ISE=1e-08 NE=2.1144 BR=16.0318 +NR=1.16416 VAR=205.632 IKR=2.65642 ISC=3.1701e-11 +NC=2.96563 RB=3.74917 IRB=0.1 RBM=0.1 +RE=0.0145233 RC=0.0726167 XTB=0.1 XTI=1 +EG=1.05 CJE=1e-13 VJE=0.99 MJE=0.85 +TF=1e-08 XTF=4.28474 VTF=3462.75 ITF=0.00625931 +CJC=5e-10 VJC=0.4 MJC=0.85 XCJC=0.999987 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=2.13927e-11 PTF=0 KF=0 AF=1