************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qmjd253t4 pnp +IS=8.74368e-11 BF=124.535 NF=1.5 VAF=17.4768 +IKF=1.74007 ISE=9.21823e-12 NE=3.28984 BR=3.77035 +NR=1.5 VAR=1.69648 IKR=4.90124 ISC=4e-13 +NC=4 RB=0.1 IRB=0.1 RBM=0.1 +RE=0.000676782 RC=0.176182 XTB=0.1 XTI=1.05938 +EG=1.05 CJE=1.64427e-10 VJE=0.99 MJE=0.346932 +TF=4e-10 XTF=1.5 VTF=1 ITF=1 +CJC=4.36804e-11 VJC=0.4 MJC=0.265038 XCJC=0.8 +FC=0.533333 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Dec 17, 2003 * Model format: SPICE2