************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 12, 02 * MODEL FORMAT: SPICE2 .MODEL Qmjd243 npn +IS=1e-17 BF=166.467 NF=0.716446 VAF=3.72586 +IKF=0.543177 ISE=1e-16 NE=3.50009 BR=0.1 +NR=0.751999 VAR=29.6453 IKR=0.975774 ISC=1e-16 +NC=2.9053 RB=48.0163 IRB=0.00100093 RBM=0.0999996 +RE=0.00202815 RC=0.238547 XTB=1.10553 XTI=1 +EG=1.05 CJE=1.81124e-10 VJE=6.43204 MJE=0.9 +TF=3.27001e-09 XTF=0.05 VTF=672.646 ITF=38.3531 +CJC=8.26798e-11 VJC=0.253688 MJC=0.279248 XCJC=0.808391 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=3.06085e-06 PTF=0 KF=0 AF=1