.SUBCKT Xmjd122 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 4, 03 * MODEL FORMAT: SPICE2 * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model area=4.4176 D1 3 1 dmodel R1 2 4 8000 R2 4 3 120 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=10 N=1 XTI=3 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel npn +IS=3.40315e-12 BF=136.459 NF=1.10536 VAF=1000 +IKF=0.289111 ISE=1.33393e-15 NE=1.17626 BR=0.154567 +NR=1.32549 VAR=144.837 IKR=0.1202 ISC=1.33393e-15 +NC=1.99967 RB=9.93532 IRB=0.1 RBM=0.1 +RE=0.179242 RC=0.896209 XTB=0.556074 XTI=2.63717 EG=1.05 +CJE=1.17865e-10 VJE=0.844473 MJE=0.625034 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=1.55617e-10 +VJC=0.95 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model npn +IS=3.40315e-12 BF=136.459 NF=1.10536 VAF=1000 +IKF=0.289111 ISE=1.33393e-15 NE=1.17626 BR=0.154567 +NR=1.32549 VAR=144.837 IKR=0.1202 ISC=1.33393e-15 +NC=1.99967 RB=9.93532 IRB=0.1 RBM=0.1 +RE=0.179242 RC=0.896209 XTB=0.556074 XTI=2.63717 EG=1.05 +CJE=1.17865e-10 VJE=0.844473 MJE=0.625034 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.95 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS mjd122