************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qmj4502 pnp +IS=1.2724e-13 BF=85.6177 NF=0.85 VAF=43.264 +IKF=10 ISE=7.56367e-13 NE=2.10325 BR=0.846124 +NR=0.884962 VAR=432.64 IKR=4.77195 ISC=1e-16 +NC=2.96875 RB=1.17262 IRB=0.1 RBM=0.1 +RE=0.00182261 RC=0.0472333 XTB=0.72496 XTI=1.23156 +EG=1.05 CJE=1e-07 VJE=0.4 MJE=0.791595 +TF=1e-08 XTF=1.35771 VTF=1.0001 ITF=0.999451 +CJC=5e-10 VJC=0.400213 MJC=0.410137 XCJC=0.803125 +FC=0.775723 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Feb 15, 2004 * Model format: SPICE2