************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Sep 11, 03 * MODEL FORMAT: SPICE2 .MODEL Qmj21195 pnp +IS=1.07772e-10 BF=221.467 NF=1.13339 VAF=1000 +IKF=4.43562 ISE=3.64015e-10 NE=1.71124 BR=0.100011 +NR=1.48497 VAR=2.1141 IKR=44.3562 ISC=3.14649e-13 +NC=3.17097 RB=3.18766 IRB=0.167048 RBM=0.1 +RE=0.0159182 RC=0.0795912 XTB=0.1 XTI=1 +EG=1.05 CJE=8.75501e-09 VJE=0.99 MJE=0.417932 +TF=1e-08 XTF=164.367 VTF=0.678119 ITF=0.00142259 +CJC=1.07016e-09 VJC=0.967664 MJC=0.437073 XCJC=1 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1