************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Sep 10, 03 * MODEL FORMAT: SPICE2 .MODEL Qmj21194 npn +IS=4.02325e-14 BF=10000 NF=1.1488 VAF=10000 +IKF=0.377331 ISE=2.16244e-09 NE=2.49213 BR=0.1 +NR=1.5 VAR=1.70851 IKR=3.77331 ISC=1.00031e-16 +NC=3.99945 RB=0.1 IRB=0.1 RBM=0.1 +RE=0.00775691 RC=0.0387846 XTB=0.1 XTI=1 +EG=1.05 CJE=1.07724e-08 VJE=0.975489 MJE=0.524369 +TF=1e-08 XTF=2.16157e+06 VTF=0.184568 ITF=5.56361 +CJC=2.68609e-10 VJC=1.64862 MJC=0.242322 XCJC=0.1 +FC=0.910137 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1