************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Sep 5, 03 * MODEL FORMAT: SPICE2 .MODEL Qmj21193 pnp +IS=2.11472e-10 BF=286.381 NF=1.1016 VAF=1000 +IKF=3.10565 ISE=1.63547e-08 NE=2.06994 BR=0.00431616 +NR=1.78217 VAR=1.71712 IKR=10 ISC=2.56806e-13 +NC=3.96746 RB=2.81058 IRB=1e-12 RBM=1.04377 +RE=0.00951621 RC=0.047581 XTB=0.1 XTI=0.01 +EG=1.05 CJE=6.08799e-08 VJE=0.99 MJE=0.391391 +TF=1.90715e-08 XTF=1.24582 VTF=12.9644 ITF=4.57909 +CJC=2.19003e-09 VJC=0.0988421 MJC=0.34222 XCJC=0.744224 +FC=1e-21 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1