************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qmj15025 pnp +IS=1e-09 BF=80.6168 NF=1.32219 VAF=27.5881 +IKF=2.86343 ISE=4.07413e-09 NE=3.50785 BR=0.777511 +NR=1.5 VAR=275.881 IKR=4.83687 ISC=4.07413e-09 +NC=2.99735 RB=8.67339 IRB=0.1 RBM=0.1 +RE=0.000422878 RC=0.0620212 XTB=1.12927 XTI=1.22017 +EG=1.17172 CJE=7.12267e-09 VJE=0.4 MJE=0.461473 +TF=1e-08 XTF=1000 VTF=1.06865 ITF=0.653882 +CJC=5e-10 VJC=0.95 MJC=0.23 XCJC=0.1 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Jan 18, 2004 * Model format: SPICE2