************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qmj15023 pnp +IS=1e-09 BF=82.2661 NF=1.3239 VAF=27.5255 +IKF=2.8304 ISE=3.94966e-09 NE=3.54782 BR=0.842812 +NR=1.5 VAR=275.255 IKR=4.41071 ISC=3.94966e-09 +NC=2.99855 RB=8.86846 IRB=0.1 RBM=0.1 +RE=0.000423272 RC=0.0650523 XTB=1.11989 XTI=1.21961 +EG=1.14983 CJE=6.2501e-09 VJE=0.4 MJE=0.404781 +TF=1e-08 XTF=1000 VTF=1.07505 ITF=0.162848 +CJC=5e-10 VJC=0.95 MJC=0.23 XCJC=0.1 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Feb 22, 2004 * Model format: SPICE2