************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qmj15016 pnp +IS=6.23391e-11 BF=187.684 NF=1.33446 VAF=24.7649 +IKF=9.61878 ISE=7.00001e-12 NE=3.375 BR=3.73561 +NR=1.5 VAR=3.51891 IKR=4.22741 ISC=4.75e-13 +NC=3.96875 RB=4.8562 IRB=0.22276 RBM=0.261814 +RE=0.000650998 RC=0.202529 XTB=0.120007 XTI=1.00083 +EG=1.15527 CJE=7.74903e-10 VJE=0.4 MJE=0.516275 +TF=6.86685e-09 XTF=5.25817 VTF=100000 ITF=0.001 +CJC=3.38492e-10 VJC=0.95 MJC=0.423743 XCJC=1 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=6.18433e-07 PTF=0 KF=0 AF=1 * Model generated on Jan 14, 2004 * Model format: SPICE2