************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qmj15012 pnp +IS=1e-09 BF=664.161 NF=0.902154 VAF=10 +IKF=0.22452 ISE=1e-08 NE=1.58941 BR=0.1 +NR=0.75 VAR=100 IKR=0.398385 ISC=2.70138e-09 +NC=2.64163 RB=16.1119 IRB=0.1 RBM=0.1 +RE=0.00035828 RC=0.210065 XTB=1.17938 XTI=1 +EG=1.05 CJE=4.09375e-09 VJE=0.651979 MJE=0.352708 +TF=3.95e-10 XTF=1.35721 VTF=0.995664 ITF=1 +CJC=1.14079e-09 VJC=0.95 MJC=0.23 XCJC=0.803125 +FC=0.533333 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Jan 16, 2004 * Model format: SPICE2