************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qmj15004 pnp +IS=1e-09 BF=226.431 NF=0.85 VAF=43.4348 +IKF=10 ISE=1e-08 NE=1.79698 BR=1.65466 +NR=1.5 VAR=434.348 IKR=4.42319 ISC=5.49997e-09 +NC=3.18751 RB=43.922 IRB=0.1 RBM=0.1 +RE=0.0001 RC=0.20765 XTB=0.746102 XTI=1 +EG=1.05 CJE=9.99946e-08 VJE=0.4 MJE=0.658304 +TF=9.99976e-09 XTF=1.3573 VTF=0.996475 ITF=0.99985 +CJC=1.22854e-09 VJC=0.95 MJC=0.23 XCJC=0.803124 +FC=0.761291 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Jan 15, 2004 * Model format: SPICE2