************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qmj14002 npn +IS=4.02309e-11 BF=189.805 NF=1.10589 VAF=21.7965 +IKF=10 ISE=2.30937e-11 NE=3.16148 BR=2.51344 +NR=1.20587 VAR=6.62867 IKR=10 ISC=1.04951e-12 +NC=3.72405 RB=0.787616 IRB=0.1 RBM=0.1 +RE=0.000100055 RC=0.0279699 XTB=0.113447 XTI=1.32252 +EG=1.12832 CJE=6.01998e-09 VJE=0.4 MJE=0.571936 +TF=4e-10 XTF=1.5 VTF=1 ITF=1 +CJC=5.16556e-09 VJC=0.4 MJC=0.432681 XCJC=0.8 +FC=0.533333 CJS=0 VJS=0.75 MJS=0.5 +TR=1.59461e-06 PTF=0 KF=0 AF=1 * Model generated on Feb 14, 2004 * Model format: SPICE2