************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .SUBCKT Xmj11029 1 2 3 * Model generated on Mar 1, 2004 * Model format: SPICE2 * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model area=29.8087 D1 1 3 dmodel R1 2 4 3000 R2 4 3 25 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=9.64132 N=0.971277 XTI=2.97128 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel pnp +IS=1.18974e-11 BF=102.478 NF=0.85 VAF=23.6268 +IKF=0.785701 ISE=1.69357e-12 NE=1.51232 BR=0.735545 +NR=0.75 VAR=64.731 IKR=0.101813 ISC=1e-13 +NC=1.97128 RB=6.66919 IRB=0.1 RBM=3.82372 +RE=0.043184 RC=0.21592 XTB=0.466558 XTI=2.96834 EG=1.05 +CJE=1e-11 VJE=0.75 MJE=0.33 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=1e-11 +VJC=0.75 MJC=0.33 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model pnp +IS=1.18974e-11 BF=102.478 NF=0.85 VAF=23.6268 +IKF=0.785701 ISE=1.69357e-12 NE=1.51232 BR=0.735545 +NR=0.75 VAR=64.731 IKR=0.101813 ISC=1e-13 +NC=1.97128 RB=6.66919 IRB=0.1 RBM=3.82372 +RE=0.043184 RC=0.21592 XTB=0.466558 XTI=2.96834 EG=1.05 +CJE=1e-11 VJE=0.75 MJE=0.33 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.75 MJC=0.33 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS