.SUBCKT Xmj11016g 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 11, 11 * MODEL FORMAT: SPICE2 * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model area=29.3683 D1 3 1 dmodel R1 2 4 8000 R2 4 3 40 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=0 N=0.863519 XTI=2.86352 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel npn +IS=7.46007e-16 BF=232.735 NF=0.85 VAF=30 +IKF=0.291159 ISE=7.00919e-11 NE=1.84137 BR=1.40703 +NR=0.751634 VAR=10.0112 IKR=0.101463 ISC=1e-13 +NC=1.86352 RB=3.12784 IRB=0.1 RBM=3.12784 +RE=0.351702 RC=1.75894 XTB=0.188551 XTI=2.86314 EG=1.05008 +CJE=1.904e-08 VJE=0.95 MJE=0.23 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=3.24694e-10 +VJC=0.95 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model npn +IS=7.46007e-16 BF=232.735 NF=0.85 VAF=30 +IKF=0.291159 ISE=7.00919e-11 NE=1.84137 BR=1.40703 +NR=0.751634 VAR=10.0112 IKR=0.101463 ISC=1e-13 +NC=1.86352 RB=3.12784 IRB=0.1 RBM=3.12784 +RE=0.351702 RC=1.75894 XTB=0.188551 XTI=2.86314 EG=1.05008 +CJE=1.904e-08 VJE=0.95 MJE=0.23 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.95 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS mj11016g