.SUBCKT mbt3946dw1t1 1 2 3 4 5 6 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 16, 04 * MODEL FORMAT: SPICE2 * External node * Node 1 -> E2 * Node 2 -> B2 * Node 3 -> C1 * Node 4 -> E1 * Node 5 -> B1 * Node 6 -> C2 Q1 3 5 4 Qnst3906dxv6t1 Q2 6 2 1 Qnst3904dxv6t1 .MODEL Qnst3904dxv6t1 npn +IS=1.26532e-10 BF=206.302 NF=1.5 VAF=1000 +IKF=0.0272221 ISE=2.30771e-09 NE=3.31052 BR=20.6302 +NR=2.89609 VAR=9.39809 IKR=0.272221 ISC=2.30771e-09 +NC=1.9876 RB=5.8376 IRB=50.3624 RBM=0.634251 +RE=0.0001 RC=2.65711 XTB=0.1 XTI=1 +EG=1.05 CJE=4.64214e-12 VJE=0.4 MJE=0.256227 +TF=4.19578e-10 XTF=0.906167 VTF=8.75418 ITF=0.0105823 +CJC=3.76961e-12 VJC=0.4 MJC=0.238109 XCJC=0.8 +FC=0.512134 CJS=0 VJS=0.75 MJS=0.5 +TR=6.82023e-08 PTF=0 KF=0 AF=1 * .MODEL Qnst3906dxv6t1 pnp +IS=7.75521e-12 BF=194.093 NF=1.35509 VAF=156.436 +IKF=0.0660057 ISE=1.88546e-12 NE=1.81673 BR=3.41317 +NR=1.5 VAR=5.86061 IKR=1.70599 ISC=7.64281e-10 +NC=1.92376 RB=6.48961 IRB=0.1 RBM=0.1 +RE=0.0001 RC=2.45044 XTB=0.1 XTI=1 +EG=1.05 CJE=6.11928e-12 VJE=0.4 MJE=0.248812 +TF=5.21843e-10 XTF=0.932702 VTF=9.1046 ITF=0.0106472 +CJC=6.85007e-12 VJC=0.4 MJC=0.279018 XCJC=0.9 +FC=0.478887 CJS=0 VJS=0.75 MJS=0.5 +TR=4.30605e-07 PTF=0 KF=0 AF=1 .ENDS