************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 17, 01 * MODEL FORMAT: SPICE2 .MODEL Dmbrs410lt3 d +IS=1.883e-06 RS=0.01 N=0.635253 EG=0.6 +XTI=2.53099 BV=10 IBV=0.001 CJO=7.83173e-09 +VJ=0.4 M=0.495415 FC=0.5 TT=0 +KF=0 AF=1