************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 17, 01 * MODEL FORMAT: SPICE2 .MODEL Dmbrs410et3 d +IS=4.28322e-09 RS=0.01 N=0.744031 EG=0.700752 +XTI=4 BV=10 IBV=3e-05 CJO=6.79721e-09 +VJ=0.411633 M=0.460711 FC=0.5 TT=0 +KF=0 AF=1