************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 1, 14 * MODEL FORMAT: SPICE2 .MODEL Dmbrs340 d +IS=4.99418e-06 RS=0.0187266 N=1.08662 EG=0.712117 +XTI=0.5 BV=54.6 IBV=0.002 CJO=6.14968e-10 +VJ=0.4 M=0.440707 FC=0.5 TT=0 +KF=0 AF=1