************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmbrs330t3 d +IS=0.000362927 RS=0.0337803 N=1.54281 EG=0.57107 +XTI=1.06008 BV=30 IBV=0.002 CJO=6.00953e-10 +VJ=0.4 M=0.501749 FC=0.5 TT=0 +KF=0 AF=1 * Model generated on Dec 7, 2003 * Model format: SPICE2