************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmbrs240lt3 d +IS=1.1312e-06 RS=0.0344473 N=0.898733 EG=0.518545 +XTI=4 BV=40 IBV=0.002 CJO=4.24443e-10 +VJ=1.5 M=0.4755 FC=0.5 TT=0 +KF=0 AF=1 * Model generated on October 8, 2003 * Model format: SPICE2