************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmbrs190t3 d +IS=1.4647e-06 RS=0.0192869 N=1.71816 EG=0.800458 +XTI=4 BV=90 IBV=0.0005 CJO=2.7677e-10 +VJ=0.548761 M=0.488348 FC=0.5 TT=0 +KF=0 AF=1 * Model generated on October 8, 2003 * Model format: SPICE2