************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 15, 00 * MODEL FORMAT: SPICE2 .MODEL Dmbrs140lt3 d +IS=1.38898e-05 RS=0.0329634 N=1.34738 EG=1.3 +XTI=2.96332 BV=1000 IBV=0.0001 CJO=3.70453e-10 +VJ=0.4 M=0.477935 FC=0.5 TT=1e-09 +KF=0 AF=1