************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 7, 98 * MODEL FORMAT: PSpice .MODEL Dmbrs120t3 d +IS=6.76073e-05 RS=0.102178 N=1.43262 EG=0.599998 +XTI=1.74028 BV=1000 IBV=0.0001 CJO=1.64375e-10 +VJ=0.403575 M=0.381308 FC=0.5 TT=1e-09 +KF=0 AF=1