************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 7, 02 * MODEL FORMAT: SPICE2 .MODEL Dmbrs1100t3 d +IS=1e-07 RS=0.017279 N=1.50449 EG=1.1402 +XTI=5e-06 BV=100 IBV=8e-08 CJO=2.98593e-10 +VJ=0.3618 M=0.458775 FC=0.5 TT=1e-09 +KF=0 AF=1