************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 16, 08 * MODEL FORMAT: SPICE2 .MODEL Dmbrf30l60ct d +IS=5.66466e-06 RS=0.0118804 N=1.02781 EG=1.3 +XTI=2.99199 BV=69 IBV=0.0005 CJO=1.51605e-09 +VJ=0.441213 M=0.48896 FC=0.5 TT=1e-09 +KF=0 AF=1