************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 9, 98 * MODEL FORMAT: SPICE2 .MODEL Dmbrf2545ct d +IS=3.56258e-10 RS=0.01368 N=0.645213 EG=0.756706 +XTI=0.5 BV=45 IBV=0.00025 CJO=1e-11 +VJ=0.7 M=0.5 FC=0.5 TT=1e-09 +KF=0 AF=1