************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 16, 08 * MODEL FORMAT: SPICE2 .MODEL Dmbrf20l60ct d +IS=4.87427e-06 RS=0.0137539 N=1.03334 EG=1.3 +XTI=3.00984 BV=68.5 IBV=0.0003 CJO=1.23723e-09 +VJ=0.444542 M=0.488699 FC=0.5 TT=1e-09 +KF=0 AF=1