************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 6, 07 * MODEL FORMAT: SPICE2 .MODEL Dmbrf20l45ctg d +IS=1.13619e-06 RS=0.00898505 N=0.883669 EG=0.707473 +XTI=5e-05 BV=1000 IBV=0.0001 CJO=2.02069e-09 +VJ=0.445127 M=0.528359 FC=0.5 TT=1e-09 +KF=0 AF=1