************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 20, 05 * MODEL FORMAT: SPICE2 .MODEL Dmbrf20h100ctg d +IS=2.42014e-05 RS=0.01 N=1.78382 EG=0.753678 +XTI=4 BV=100 IBV=1e-05 CJO=3.72271e-10 +VJ=1.04295 M=0.478361 FC=0.5 TT=0 +KF=0 AF=1