************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 18, 07 * MODEL FORMAT: SPICE2 .MODEL Dmbrf10h150ctg d +IS=0.000391835 RS=0.0470815 N=2.55889 EG=0.663528 +XTI=5 BV=165 IBV=0.0001 CJO=6.79281e-10 +VJ=0.427244 M=0.544077 FC=0.5 TT=1e-09 +KF=0 AF=1