.SUBCKT mbrd660ct 1 3 4 x1 1 4 Dmbrd660ct x2 3 4 Dmbrd660ct .ENDS mbrd660ct * ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 7, 03 * MODEL FORMAT: SPICE2 .MODEL Dmbrd660ct d +IS=9.27042e-06 RS=0.060746 N=1.32524 EG=0.580523 +XTI=5 BV=60 IBV=0.00025 CJO=4.73006e-10 +VJ=1.04012 M=0.545891 FC=0.5 TT=2.79601e-09 +KF=0 AF=1