.SUBCKT mbrd640ct 1 2 3 d1 1 3 dmbrd640ct d2 2 3 dmbrd640ct .ENDS mbrd640ct ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 20, 02 * MODEL FORMAT: SPICE2 .MODEL Dmbrd640ct d +IS=8.74333e-06 RS=0.0633033 N=1.31458 EG=0.611933 +XTI=4 BV=40 IBV=0.0001 CJO=4.4937e-10 +VJ=1.4802 M=0.59767 FC=0.5 TT=0 +KF=0 AF=1