************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmbrd340t4 d +IS=1.53831e-09 RS=0.0388714 N=0.647188 EG=0.633686 +XTI=0.5 BV=40 IBV=0.0002 CJO=7.66349e-10 +VJ=0.4 M=0.428931 FC=0.5 TT=0 +KF=0 AF=1 * Model generated on August 31, 2003 * Model format: SPICE2