************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmbrd1035ctl d +IS=1.11467e-05 RS=0.0141972 N=1.07947 EG=0.6 +XTI=2.71918 BV=1000 IBV=0.002 CJO=9.28426e-10 +VJ=0.4 M=0.407055 FC=0.5 TT=0 +KF=0 AF=1 * Model generated on August 31, 2003 * Model format: SPICE2