************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 12, 05 * MODEL FORMAT: SPICE2 .MODEL Dmbrb41h100ct-1g d +IS=8.56463e-06 RS=0.01 N=1.52113 EG=0.744154 +XTI=4 BV=100 IBV=1e-05 CJO=2.32206e-09 +VJ=0.47323 M=0.525391 FC=0.5 TT=0 +KF=0 AF=1