************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 31, 12 * MODEL FORMAT: SPICE2 .MODEL Dmbraf440t3g d +IS=1.58618e-06 RS=0.020522 N=0.952329 EG=0.708204 +XTI=0.5 BV=47 IBV=0.0003 CJO=9.61746e-10 +VJ=0.536082 M=0.260261 FC=0.5 TT=0 +KF=0 AF=1