************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 16, 01 * MODEL FORMAT: SPICE2 .MODEL Dmbra210et3 d +IS=1.58646e-09 RS=0.01 N=0.797738 EG=0.71104 +XTI=4 BV=10 IBV=8e-07 CJO=1.5593e-09 +VJ=0.570707 M=0.478061 FC=0.5 TT=0 +KF=0 AF=1