************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmbr6045pt d +IS=4.33219e-06 RS=0.00600197 N=0.965906 EG=0.595197 +XTI=1.52447 BV=45 IBV=0.001 CJO=1e-11 +VJ=0.7 M=0.5 FC=0.5 TT=0 +KF=0 AF=1 * Model generated on November 25, 2003 * Model format: SPICE2