************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Sep 16, 05 * MODEL FORMAT: SPICE2 .MODEL Dmbr40h100wt d +IS=6.72191e-05 RS=0.0034463 N=2 EG=0.6 +XTI=5 BV=100 IBV=1e-05 CJO=2.28323e-09 +VJ=0.495364 M=0.526736 FC=0.5 TT=0 +KF=0 AF=1