.SUBCKT mbr4045pt 1 2 3 d1 1 3 dmbr4045pt d2 2 3 dmbr4045pt .ENDS mbr4045pt ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 24, 02 * MODEL FORMAT: SPICE2 .MODEL Dmbr4045pt d +IS=4.21442e-05 RS=0.00638719 N=1.23311 EG=0.557849 +XTI=4 BV=48 IBV=25.5856 CJO=3.46896e-09 +VJ=0.4 M=0.446605 FC=0.5 TT=1e-09 +KF=0 AF=1