************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 17, 05 * MODEL FORMAT: SPICE2 .MODEL Dmbr40250t d +IS=3e-06 RS=0.00398945 N=1.75864 EG=0.999094 +XTI=5 BV=250 IBV=0.00025 CJO=9.00035e-10 +VJ=0.557029 M=0.428275 FC=0.5 TT=3.47959e-08 +KF=0 AF=1