************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmbr4015lwt d +IS=6.71652e-05 RS=0.00350177 N=1.04353 EG=0.626756 +XTI=0.005 BV=15 IBV=0.005 CJO=1.0996e-08 +VJ=0.125593 M=0.454469 FC=0.5 TT=0 +KF=0 AF=1 * Model generated on November 25, 2003 * Model format: SPICE2