************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 16, 08 * MODEL FORMAT: SPICE2 .MODEL Dmbr30h80ct d +IS=1.96717e-07 RS=0.01 N=1.04629 EG=1.29891 +XTI=3.07883 BV=89.1 IBV=0.001 CJO=1.77529e-09 +VJ=0.514669 M=0.485428 FC=0.5 TT=1e-09 +KF=0 AF=1