.SUBCKT Xmbr3045st 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 9, 06 * MODEL FORMAT: SPICE2 * Node 1 -> Anode * Node 2 -> Cathode * Node 3 -> Anode D1 1 2 Dmbr3045 D2 3 2 Dmbr3045 .ENDS Xmbr3045st * ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 9, 06 * MODEL FORMAT: SPICE2 .MODEL Dmbr3045 d +IS=0.000345318 RS=0.0039788 N=1.90261 EG=0.61438 +XTI=4 BV=1000 IBV=0.0001 CJO=1.41744e-09 +VJ=0.4 M=0.455428 FC=0.5 TT=2.59685e-09 +KF=0 AF=1