************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 27, 98 * MODEL FORMAT: SPICE2 .MODEL Dmbr20200ct d +IS=2.13004e-07 RS=0.01 N=1.51125 EG=1.03726 +XTI=0.508834 BV=200 IBV=0.0001 CJO=8.07754e-10 +VJ=0.4 M=0.454959 FC=0.5 TT=1e-09 +KF=0 AF=1