************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmbr16100ct d +IS=2.53795e-05 RS=0.01 N=1.78465 EG=0.732675 +XTI=4 VB=100 IBV=0.0001 CJO=1.68216e-09 +VJ=0.411786 M=0.520374 FC=0.5 TT=0 +KF=0 AF=1 * Model generated on August 31, 2003 * Model format: SPICE2